For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKHL L / 4 BKHS L - 4-way ball valve
Bill of material
4 BKHL 40 L
DES
Identifier
4 BKHL 40 L
DN
Nominal diameter
38 mm
SER
Series
L
PD
For external pipe diameter
42 mm
G
Connecting thread
M 52x2
OL
Overlap
negative (open)
LW
Clearance
36.0 mm
OP
Operating pressure
PN 63
AF
Width across flats
22 mm
SF
Safety factor
1.5
L
Length
230 mm
A
Distance
105 mm
B
Width
125 mm
H
Height
98.0 mm
H1
Height
79 mm
H2
Height
19.6 mm
H4
Height
42.5 mm
H5
Height
32.5 mm
H6
Height
35 mm
D
Diameter
Ø 11 mm
S
Plate thickness
5.6 mm
RA
Diameter
42.3 mm
I
Thread length
22.0 mm
SW1
Width across flats
75 mm
WMAT
Material
C35
TYPE
Type
Forged
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.